Combination Pliers P150/P200/P250/P150G/P200G/P250G

Brand :
TOP
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Enables objects to be held in place or items such as pipes to be gripped and rotated.
· The width of the opening has 2 adjustable levels to accommodate the size to be gripped.
· Possible to cut wires (150 mm for ø3,200 mm and 250 mm for ø4).
· It has a slim body, since the connection part is a type with an embedded pin.
· The G at the end of the product number indicates a vinyl grip