Extension Bar

Extension Bar

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Attaches and extends, which is incredibly convenient for work in confined spaces.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 9.5
  • 12.7
  • 19
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 3/4
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 125
  • 150
  • 200
  • 250
  • 400
  • Clear
Weight(g)

Refine by

  • 106
  • 125
  • 138
  • 266
  • 335
  • 358
  • 815
  • 1585
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
9.5
3/8
125
106
6 Day(s) or more
-

Part Number : EX-3125
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Width across flat dimension (S Measurement)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    125
  • Weight(g)
    106
  • Material
    Special Alloy Steel
9.5
9.5
3/8
150
125
6 Day(s) or more
-

Part Number : EX-315
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Width across flat dimension (S Measurement)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    150
  • Weight(g)
    125
  • Material
    Special Alloy Steel
12.7
12.7
1/2
75
138
6 Day(s) or more
-

Part Number : EX-4075
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Width across flat dimension (S Measurement)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    75
  • Weight(g)
    138
  • Material
    Special Alloy Steel
12.7
12.7
1/2
150
266
6 Day(s) or more
-

Part Number : EX-415
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Width across flat dimension (S Measurement)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    150
  • Weight(g)
    266
  • Material
    Special Alloy Steel
12.7
12.7
1/2
250
358
6 Day(s) or more
-

Part Number : EX-425
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Width across flat dimension (S Measurement)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    250
  • Weight(g)
    358
  • Material
    Special Alloy Steel
19
19
3/4
75
335
6 Day(s) or more
-

Part Number : EX-6075
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    75
  • Weight(g)
    335
  • Material
    Special Alloy Steel
19
19
3/4
200
815
6 Day(s) or more
-

Part Number : EX-620
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    200
  • Weight(g)
    815
  • Material
    Special Alloy Steel
19
19
3/4
400
1585
6 Day(s) or more
-

Part Number : EX-640
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    400
  • Weight(g)
    1585
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)