Sandpaper for Air Polishing (FTCA-SDS)【100 Pieces Per Package】

Sandpaper for Air Polishing (FTCA-SDS)

Universal sandpaper. It features flexibility. Little clogging and excellent sustainability of polishing performance.

[Features]
· It has excellent flexibility and has undergone special DS processing (metal soap treatment), so it shows excellent prevention of clogging and sustainability of polishing power is outstanding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FTCA-SDS-P240
FTCA-SDS-P280
FTCA-SDS-P320
FTCA-SDS-P400
FTCA-SDS-P600
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Use Base Material Quantity
(Sheets)

100 Pieces Per Package

7 Day(s) or more 240(1) Woodworking (2) Curved surface of coating (3) Hand operation for flat surfaces (4) For sander polishingAwt100

100 Pieces Per Package

7 Day(s) or more 280(1) Woodworking (2) Curved surface of coating (3) Hand operation for flat surfaces (4) For sander polishingAwt100

100 Pieces Per Package

7 Day(s) or more 320(1) Woodworking (2) Curved surface of coating (3) Hand operation for flat surfaces (4) For sander polishingAwt100

100 Pieces Per Package

7 Day(s) or more 400(1) Woodworking (2) Curved surface of coating (3) Hand operation for flat surfaces (4) For sander polishingAwt100

100 Pieces Per Package

7 Day(s) or more 600(1) Woodworking (2) Curved surface of coating (3) Hand operation for flat surfaces (4) For sander polishingAwt100

Loading...

  1. 1

Basic Information

Sheet Model Dry Sanding Paper Method of Using Manual Grinding Abrasive Silicon Carbide
Width(mm) 230 Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)