• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Poly-Click Series, Rotary Core Drill Bits "H core"

Poly-Click Series, Rotary Core Drill Bits "H core"

[Features]
· Enables sharp and quick drilling of large diameters, even on composite materials.
· Sharp angle blades that enable sharp cutting performance to be obtained using a rotary drill.
· Features excellent sharpness and clean drilling is possible without cracking the work surface, even with fragile material.
· Because it cuts using torque alone, it features a blade angle in which sharpness was emphasized. (cutting edge shape)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCHW22C
PCHW25C
PCHW29C
PCHW32C
PCHW35C
PCHW38C
PCHW50C
PCHW60C
PCHW65C
PCHW70C
PCHW75C
PCHW80C
PCHW100C
PCHW110C
PCHW120C
PCHW150C
PCHW160C
PCHW170C
Part NumberVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Applicable Material Possible Perforation Materials Applicable Electric Motor
5 Day(s) or more 22Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 25Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 29Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 32Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 35Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 38Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 50Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 60Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 65Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 70Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 75Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 80Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 100Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 110Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 120Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 150Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 160Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill
5 Day(s) or more 170Plaster Walls, Lath Walls, Slate, Gypsum BoardPVC pipe, ceramic siding board, FRP, wood, extrusion molding cement, mortarElectric drill

Loading...

  1. 1

Basic Information

Detail Type Cutter Effective Length(mm) 130 Cutter Length(mm) 160

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)