(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Baller 350/500

Metal Baller 350/500

[Features]
· Drills Φ50 large-diameter holes in 50 mm thick steel plate in only 2 and a half minutes. (when using MB500)
· Features a small cutting area due to circumference cutting , so drilling large holes is possible with a low-horsepower machine.
· For drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness (MB500 used) or up to 35 mm thickness (MB350 used).
· Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB35014
MB35015
MB35016
MB35017
MB35018
MB35019
MB35020
MB35021
MB35022
MB35023
MB35024
MB35025
MB35026
MB35027
MB35028
MB35029
MB35030
MB35031
MB35032
MB35033
MB35035
MB350145
MB350175
MB350215
MB350225
MB350235
MB350245
MB350255
MB350265
MB50018
MB50019
MB50020
MB50021
MB50022
MB50023
MB50024
MB50025
MB50026
MB50027
MB50028
MB50029
MB50030
MB50031
MB50032
MB50033
MB50034
MB50035
MB50036
MB50037
MB50038
MB50039
MB50040
MB50041
MB50042
MB50043
MB50044
MB50045
MB50046
MB50047
MB50048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct ​​Type
(mm)
Blade Tip Diameter
(mm)
Size
(mm)
Effective Length
(mm)
Flute Width
(mm)
Number of Flutes
(Pieces)

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute14A Dimension: 67 / B Dimension: 13353.26

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute15A Dimension: 67 / B Dimension: 13353.76

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute16A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute17A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute18A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute19A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute20A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute21A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 8 Day(s) Metal Borer 350 / 2-Flute22A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute23A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute24A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute25A Dimension: 67 / B Dimension: 13353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute26A Dimension: 63 / B Dimension: 17353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute27A Dimension: 63 / B Dimension: 17353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute28A Dimension: 63 / B Dimension: 17353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute29A Dimension: 63 / B Dimension: 17353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute30A Dimension: 63 / B Dimension: 17353.96

SGD 91.93

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute31A Dimension: 63 / B Dimension: 17353.96

SGD 91.93

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute32A Dimension: 63 / B Dimension: 17353.96

SGD 91.93

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute33A Dimension: 63 / B Dimension: 17353.96

SGD 91.93

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute35A Dimension: 63 / B Dimension: 17353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute14.5A Dimension: 67 / B Dimension: 13353.46

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute17.5A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute21.5A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute22.5A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute23.5A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute24.5A Dimension: 67 / B Dimension: 13353.96

SGD 82.50

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute25.5A Dimension: 63 / B Dimension: 17353.96

SGD 83.43

1 Piece(s) 9 Day(s) Metal Borer 350 / 2-Flute26.5A Dimension: 63 / B Dimension: 17353.96

SGD 84.38

1 Piece(s) 8 Day(s) Metal Borer 500 / 2-Flute18A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute19A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute20A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute21A Dimension: 82503.96

SGD 84.38

1 Piece(s) 8 Day(s) Metal Borer 500 / 2-Flute22A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute23A Dimension: 82503.96

SGD 84.38

1 Piece(s) 8 Day(s) Metal Borer 500 / 2-Flute24A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute25A Dimension: 82503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute26A Dimension: 78503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute27A Dimension: 78503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute28A Dimension: 78503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute29A Dimension: 78503.96

SGD 84.38

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute30A Dimension: 78503.96

SGD 93.82

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute31A Dimension: 78503.96

SGD 93.82

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute32A Dimension: 78503.96

SGD 93.82

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute33A Dimension: 78503.96

SGD 93.82

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute34A Dimension: 78503.96

SGD 93.82

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute35A Dimension: 78503.96

SGD 107.96

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute36A Dimension: 78503.96

SGD 107.96

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute37A Dimension: 78503.96

SGD 107.96

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute38A Dimension: 78503.96

SGD 107.96

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute39A Dimension: 78503.96

SGD 107.96

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute40A Dimension: 78503.98

SGD 117.39

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute41A Dimension: 78503.98

SGD 117.39

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute42A Dimension: 78503.98

SGD 117.39

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute43A Dimension: 78503.98

SGD 117.39

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute44A Dimension: 78503.98

SGD 117.39

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute45A Dimension: 78503.98

SGD 140.97

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute46A Dimension: 78503.98

SGD 140.97

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute47A Dimension: 78503.98

SGD 140.97

1 Piece(s) 9 Day(s) Metal Borer 500 / 2-Flute48A Dimension: 78503.98

Loading...

Basic Information

Use For drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness (MB500 used) and up to 35 mm thickness (MB350 used). Use 2 Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings Applicable Material Metal
Applicable Electric Motor Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)