(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Work Bench with Adjustable Height Function Average Load (kg) 100

Work Bench with Adjustable Height Function Average Load (kg) 100

Standard Unit Price:
SGD 1,154.10-
Days to Ship :
14 Day(s) or more

[Features]
· The gas spring can be adjusted continuously between 730 and 980 mm.
· Up-down workbenches can be used for a wide range of work including processing, packing, assembly inspection and other light work.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    730~980
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M10 x 1.5
  • Material
    Main Body: Steel (Melamine Baked Coating)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: gas spring type (lift capacity 10 kg)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1050
  • 1200
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 505-4591
  • 505-4583
  • 505-4575
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1050
750
505-4583
14 Day(s)
SGD 1,207.70

Part Number : UP-1050
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,207.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    730~980
  • Width (mm)
    1050
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    505-4583
  • Adjuster Screw Size
    M10 x 1.5
  • Material
    Main Body: Steel (Melamine Baked Coating)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: gas spring type (lift capacity 10 kg)
  • Mass(kg)
    44.0
1 unit
1200
900
505-4591
28 Day(s)
SGD 1,272.00

Part Number : UP-1200
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,272.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    730~980
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    505-4591
  • Adjuster Screw Size
    M10 x 1.5
  • Material
    Main Body: Steel (Melamine Baked Coating)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: gas spring type (lift capacity 10 kg)
  • Mass(kg)
    50.9
1 unit
900
600
505-4575
14 Day(s)
SGD 1,154.10

Part Number : UP-900
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,154.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    730~980
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    505-4575
  • Adjuster Screw Size
    M10 x 1.5
  • Material
    Main Body: Steel (Melamine Baked Coating)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: gas spring type (lift capacity 10 kg)
  • Mass(kg)
    38.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)