Large Medium Work Bench HWD Type Average Load (kg) 1500

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· A large work bench suitable for assembling work done in few steps and for assembling long and large products.
· Ideal for work in groups.
· If the front width is 2,400 mm, up to 8 pieces of UDC-002 drawers can be fitted, and if the front width is 1,800 mm, up to 6 pieces can be fitted.
Features
●A large-size workbench suitable for assembly work with few steps and for assembling long and large products.●Optimum for group or group unit work.
Specification
●Adjuster Screw Size: M16 x 2.0Materials
●Main Body: Steel●Top Board: Dap Decoration