Light Work Bench with 3-Shelf Cabinet Average Load (kg) 400

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
·It comes with a 3-tier cabinet with different depths.
· Assembly required
·Material 1: Main body: Steel
·Specifications: Caster mounting screw size: M16 × 2.0
·Specification 2: 1 row 3 tiers/UDK-111W/with key
·Cabinet: 1 row 3 tiers/UDK-111W/with key
·Uniform load (kg): 400