Cabinet D Type

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· All drawers are lockable-type, which makes it ideal for management of small items.
· 1 vertical partition board and 4 horizontal partition boards are attached to drawers.
· It can be fixed to the bottom shelf and attached either to the left or right.
Features
●The drawer is all lock type and is optimum for small items management.●The drawer has 1 sheet vertical partition and 4 sheets horizontal partition.
●Fixed to the lower shelf, can install either left or right.(can be installed to the center on a workbenc
Specification
●W x D x H(mm):457 x 660 x 415●SPQ(piece):1
●With key
Materials
●SteelWarning
●Can not be installed on the GW type depth 450, 600mm type.●UT, HW type can not be installed on the workbench depth 600mm type. Please add the lower shelf when attaching the cabinet to the workbench.(DW, GW, HW, UT type)
●TW type and TWC type can not be