(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Double Sliding Door for M3/M5 Types

Double Sliding Door for M3/M5 Types

Standard Unit Price:
SGD 1,339.90-
Days to Ship :
14 Day(s) or more

[Features]
· Double sliding door to ensure that doors do not get in the way even at locations with little corridor space.
· Can be linked with the double-opening doors. * Level adjustments, using spacers and the like, are required. * There is a level difference of 34 mm on the front side.
· This is the method for fitting KM2-66 on the double 860 mm width type for M2.
[Applications]
· For storage and management.
· The color is a bright neo-gray which can be used in a wide range of fields such as offices, stores, distribution centers, factories, etc.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    Double sliding door to ensure that doors do not get in the way even at locations with little corridor space. Can be linked with the double doors.* Level adjustments, using spacers and the like, are required.* There is a level difference of 34 mm on the front side.
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Frontage(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Conform

Refine by

  • Width x Height (mm): For 1,200 x 1,800
  • Width x Height (mm): For 1,500 x 1,800
  • Width x Height (mm): For 1,800 x 1,800
  • Clear
Trusco Code

Refine by

  • 461-3988
  • 461-3970
  • 461-3961
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1200
Width x Height (mm): For 1,200 x 1,800
461-3961
14 Day(s)
SGD 1,339.90

Part Number : KMM-64
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,339.90
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,200 x 1,800
  • Trusco Code
    461-3961
  • Features
    Double sliding door to ensure that doors do not get in the way even at locations with little corridor space. Can be linked with the double doors.* Level adjustments, using spacers and the like, are required.* There is a level difference of 34 mm on the front side.
  • Mass(kg/set)
    34.8
1 Set
1500
Width x Height (mm): For 1,500 x 1,800
461-3970
18 Day(s)
SGD 1,548.00

Part Number : KMM-65
Days to Ship 18 Day(s)
Standard Unit Price SGD 1,548.00
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,500 x 1,800
  • Trusco Code
    461-3970
  • Features
    Double sliding door to ensure that doors do not get in the way even at locations with little corridor space. Can be linked with the double doors.* Level adjustments, using spacers and the like, are required.* There is a level difference of 34 mm on the front side.
  • Mass(kg/set)
    38.5
1 Set
1800
Width x Height (mm): For 1,800 x 1,800
461-3988
14 Day(s)
SGD 1,629.50

Part Number : KMM-66
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,629.50
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,800 x 1,800
  • Trusco Code
    461-3988
  • Features
    Double sliding door to ensure that doors do not get in the way even at locations with little corridor space. Can be linked with the double doors.* Level adjustments, using spacers and the like, are required.* There is a level difference of 34 mm on the front side.
  • Mass(kg/set)
    45.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)