Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 1,500 mm, 4 Shelf Type)

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
A shelf with a bolt-less construction that does not use even a single bolt. (M2 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing loads by the case.