Caster Base Unit

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· By attaching the caster unit, casters are attached to the shelves, making it easy to change the layout.
[Applications]
· Lightweight article shelving can be freely moved.
Specification
●Caster Mounting Pitch(mm) Flexible:71 x 71●Caster Mounting Pitch(mm) Fixed:45 x 80
●Color: Neo Gray
Set Contents
●16 sets of main body mounting bolts M6 x 20●Caster Mounting Bolt M8 x 20 x 16 Sets
Warning
●Please use within 300kg of maximum load weight per unit.(depends on the used caster)●Castors are sold separately.
●Can not be installed on a shelf with a backboard.