(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Angle Cutter FV-1D

Angle Cutter FV-1D

Standard Unit Price:
SGD 1,424.60
Days to Ship :
8 Day(s)

An easy-to-use angle cutter that provides high work efficiency.
[Features]
· Compared to the conventional angle cutter, it is superior in strength and easy to fix the angle, with no wobble during cutting.
· Cutting capacity: Cold rolled steel plate (SPCD) L type angle can be cut at or less than the thickness of 2 x 60 x 40 mm.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Red
  • Trusco Code
    507-3073
  • Features
    Compared to the conventional angle cutter, it is superior in strength and easy to fix the angle, with no wobble during cutting. It is easy to use and improves work efficiency. Cutting capacity: Cold rolled steel plate (SPCD) L type angle can be cut at or less than the thickness of 2 x 60 x 40 mm.
  • Mass
    17kg
  • Size(mm)
    900×245×900
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,424.60

Part Number : FV-1D
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,424.60
Quantity 1 unit

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Red
  • Trusco Code
    507-3073
  • Features
    Compared to the conventional angle cutter, it is superior in strength and easy to fix the angle, with no wobble during cutting. It is easy to use and improves work efficiency. Cutting capacity: Cold rolled steel plate (SPCD) L type angle can be cut at or less than the thickness of 2 x 60 x 40 mm.
  • Mass
    17kg
  • Size(mm)
    900×245×900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compared with conventional angle cutter it is superior in strength, easy to fix angle, there is no fluctuation at the time of cutting.
●Excellent ease of use, improving work efficiency.
●Cutting Performance: Cold rolled steel plate(SPCD) made L type angl

Specification

●Color:Red
●Size(mm):900 x 245 x 900
●SPQ(piece):1

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)