(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Capacity Bolted Shelf (100 kg Type, Height 1,200 mm)

Small Capacity Bolted Shelf (100 kg Type, Height 1,200 mm)

Standard Unit Price:
SGD 206.00-
Days to Ship :
7 Day(s)

The classic steel rack, suitable for storing small objects and documents.
[Features]
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 799
  • 1124
  • 1424
  • 1724
  • Clear
Trusco Code

Refine by

  • 283-4243
  • 502-8426
  • 502-8418
  • 502-4943
  • 502-4935
  • 502-4927
  • 502-4919
  • 502-4901
  • 502-4897
  • 502-4820
  • 502-4811
  • 502-4803
  • 502-4790
  • 502-4781
  • 502-4773
  • 503-9827
  • 503-9797
  • 503-9789
  • 503-9711
  • 503-8651
  • 503-8642
  • 503-8634
  • 503-8626
  • 503-8618
  • 503-8600
  • 503-8596
  • 503-8588
  • 503-8570
  • 503-8561
  • 503-8553
  • 503-8545
  • 755-9852
  • 755-9836
  • 755-9810
  • 755-9798
  • 755-9780
  • 755-9771
  • 755-9763
  • 755-9755
  • 755-9747
  • 755-9739
  • 755-9721
  • 755-9712
  • 755-9704
  • 755-9615
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
4
799
503-9827 / 503-8545
7 Day(s)
SGD 206.00

Part Number : 43V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 206.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-9827 / 503-8545
  • Mass
    14.7kg
1 unit
875
300
5
799
503-9797 / 503-8553
7 Day(s)
SGD 234.00

Part Number : 43V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 234.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-9797 / 503-8553
  • Mass
    17.1kg
1 unit
875
600
4
799
503-9789 / 503-8588
7 Day(s)
SGD 377.10

Part Number : 43W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 377.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-9789 / 503-8588
  • Mass
    23.6kg
1 unit
875
600
5
799
503-9711 / 503-8596
7 Day(s)
SGD 438.90

Part Number : 43W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 438.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-9711 / 503-8596
  • Mass
    28.2kg
1 unit
875
450
4
799
502-8426 / 503-8561
7 Day(s)
SGD 243.50

Part Number : 43X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 243.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    502-8426 / 503-8561
  • Mass
    18.2kg
1 unit
875
450
5
799
502-8418 / 503-8570
7 Day(s)
SGD 337.20

Part Number : 43X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 337.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    502-8418 / 503-8570
  • Mass
    21.5kg
1 unit
1200
300
4
1124
283-4243 / 502-4773
7 Day(s)
SGD 255.30

Part Number : 44V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 255.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    283-4243 / 502-4773
  • Mass
    18.5kg
1 unit
1200
300
5
1124
502-4781 / 755-9852
7 Day(s)
SGD 366.70

Part Number : 44V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 366.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-4781 / 755-9852
  • Mass
    21.9kg
1 unit
1200
600
4
1124
502-4811 / 755-9836
7 Day(s)
SGD 487.90

Part Number : 44W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 487.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-4811 / 755-9836
  • Mass
    30.7kg
1 unit
1200
600
5
1124
502-4820 / 755-9810
7 Day(s)
SGD 585.90

Part Number : 44W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 585.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-4820 / 755-9810
  • Mass
    37.1kg
1 unit
1200
450
4
1124
502-4790 / 755-9798
7 Day(s)
SGD 419.30

Part Number : 44X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 419.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-4790 / 755-9798
  • Mass
    26kg
1 unit
1200
450
5
1124
502-4803 / 755-9771
7 Day(s)
SGD 487.40

Part Number : 44X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 487.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-4803 / 755-9771
  • Mass
    31.2kg
1 unit
1500
300
4
1424
503-8600 / 755-9755
7 Day(s)
SGD 409.80

Part Number : 45V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 409.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8600 / 755-9755
  • Mass
    25.1kg
1 unit
1500
300
5
1424
503-8618 / 755-9739
7 Day(s)
SGD 475.50

Part Number : 45V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 475.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8618 / 755-9739
  • Mass
    30.1kg
1 unit
1500
600
4
1424
503-8642 / 755-9712
7 Day(s)
SGD 623.60

Part Number : 45W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 623.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8642 / 755-9712
  • Mass
    41kg
1 unit
1500
600
5
1424
503-8651 / 755-9780
7 Day(s)
SGD 759.90

Part Number : 45W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 759.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8651 / 755-9780
  • Mass
    50kg
1 unit
1500
450
4
1424
503-8626 / 755-9763
7 Day(s)
SGD 472.70

Part Number : 45X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 472.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8626 / 755-9763
  • Mass
    30.9kg
1 unit
1500
450
5
1424
503-8634 / 755-9747
7 Day(s)
SGD 566.90

Part Number : 45X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 566.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8634 / 755-9747
  • Mass
    37.3kg
1 unit
1800
300
4
1724
502-4897
7 Day(s)
SGD 471.80

Part Number : 46V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 471.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4897
  • Mass
    31.3kg
1 unit
1800
300
5
1724
502-4901
7 Day(s)
SGD 563.10

Part Number : 46V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 563.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4901
  • Mass
    37.8kg
1 unit
1800
600
4
1724
502-4935
7 Day(s)
SGD 734.40

Part Number : 46W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 734.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4935
  • Mass
    47.9kg
1 unit
1800
600
5
1724
502-4943 / 755-9721
7 Day(s)
SGD 904.20

Part Number : 46W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 904.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4943 / 755-9721
  • Mass
    58.6kg
1 unit
1800
450
4
1724
502-4919 / 755-9704
7 Day(s)
SGD 593.60

Part Number : 46X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 593.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4919 / 755-9704
  • Mass
    39kg
1 unit
1800
450
5
1724
502-4927 / 755-9615
7 Day(s)
SGD 702.40

Part Number : 46X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 702.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-4927 / 755-9615
  • Mass
    47.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)