(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,500 mm)

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,500 mm)

Standard Unit Price:
SGD 215.00-
Days to Ship :
7 Day(s)

Easy to assemble, saves time and effort - bolts are not used any more in this lightweight shelf.
[Features]
· The middle shelves have a simple structure (middle shelf bolts are unnecessary) that can be changed just by changing the bracket they rest on.
· Uses an environmentally friendly powder coating.
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 803
  • 1128
  • 1428
  • 1728
  • Clear
Trusco Code

Refine by

  • 283-2666
  • 283-2658
  • 450-1055
  • 450-1047
  • 450-1021
  • 461-3783
  • 463-9367
  • 463-6970
  • 502-8370
  • 502-8248
  • 502-8230
  • 502-8221
  • 502-8213
  • 502-5494
  • 502-5486
  • 502-5478
  • 502-5460
  • 502-5451
  • 502-5443
  • 502-5435
  • 502-5427
  • 502-5419
  • 502-5401
  • 502-5397
  • 502-5389
  • 502-3394
  • 503-8294
  • 503-8286
  • 503-8278
  • 503-8260
  • 503-8251
  • 503-8243
  • 503-8235
  • 503-8227
  • 503-8219
  • 503-8201
  • 503-8197
  • 503-8189
  • 504-1325
  • 504-1317
  • 504-1309
  • 504-1295
  • 504-1261
  • 755-8376
  • 755-8333
  • 755-8295
  • 758-5322
  • 758-5292
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
4
803
283-2666 / 503-8189
7 Day(s)
SGD 215.00

Part Number : L53V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 215.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    283-2666 / 503-8189
  • Mass
    19kg
1 unit
875
300
5
803
283-2658 / 503-8197
7 Day(s)
SGD 326.10

Part Number : L53V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 326.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    283-2658 / 503-8197
  • Mass
    21.7kg
1 unit
875
600
4
803
503-8227 / 758-5322
7 Day(s)
SGD 418.90

Part Number : L53W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 418.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8227 / 758-5322
  • Mass
    29.7kg
1 unit
875
600
5
803
503-8235 / 758-5292
7 Day(s)
SGD 501.10

Part Number : L53W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 501.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8235 / 758-5292
  • Mass
    35.1kg
1 unit
875
450
4
803
503-8201 / 755-8376
7 Day(s)
SGD 330.70

Part Number : L53X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 330.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8201 / 755-8376
  • Mass
    22.7kg
1 unit
875
450
5
803
503-8219 / 755-8333
7 Day(s)
SGD 382.30

Part Number : L53X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 382.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8219 / 755-8333
  • Mass
    26.3kg
1 unit
1200
300
4
1128
502-5389 / 755-8295
7 Day(s)
SGD 357.70

Part Number : L54V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 357.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-5389 / 755-8295
  • Mass
    25.5kg
1 unit
1200
300
5
1128
502-5397 / 502-3394
7 Day(s)
SGD 411.80

Part Number : L54V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 411.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-5397 / 502-3394
  • Mass
    29.8kg
1 unit
1200
600
4
1128
461-3783 / 502-5427
7 Day(s)
SGD 529.70

Part Number : L54W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 529.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    461-3783 / 502-5427
  • Mass
    36.6kg
1 unit
1200
600
5
1128
463-6970 / 502-5435
7 Day(s)
SGD 631.00

Part Number : L54W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 631.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    463-6970 / 502-5435
  • Mass
    43.7kg
1 unit
1200
450
4
1128
463-9367 / 502-5401
7 Day(s)
SGD 444.00

Part Number : L54X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 444.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    463-9367 / 502-5401
  • Mass
    31.1kg
1 unit
1200
450
5
1128
502-5419 / 504-1309
7 Day(s)
SGD 532.40

Part Number : L54X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 532.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-5419 / 504-1309
  • Mass
    36.8kg
1 unit
1500
300
4
1428
503-8243 / 504-1295
7 Day(s)
SGD 434.50

Part Number : L55V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 434.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8243 / 504-1295
  • Mass
    29.3kg
1 unit
1500
300
5
1428
503-8251 / 504-1325
7 Day(s)
SGD 503.50

Part Number : L55V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 503.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8251 / 504-1325
  • Mass
    34.6kg
1 unit
1500
600
4
1428
503-8286 / 504-1317
7 Day(s)
SGD 648.30

Part Number : L55W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 648.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8286 / 504-1317
  • Mass
    43kg
1 unit
1500
600
5
1428
503-8294 / 504-1261
7 Day(s)
SGD 839.20

Part Number : L55W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 839.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8294 / 504-1261
  • Mass
    61.7kg
1 unit
1500
450
4
1428
502-8370 / 503-8260
7 Day(s)
SGD 514.40

Part Number : L55X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 514.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    502-8370 / 503-8260
  • Mass
    36.1kg
1 unit
1500
450
5
1428
502-8248 / 503-8278
7 Day(s)
SGD 612.00

Part Number : L55X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 612.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    502-8248 / 503-8278
  • Mass
    43.1kg
1 unit
1800
300
4
1728
502-8230 / 502-5443
7 Day(s)
SGD 485.40

Part Number : L56V-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 485.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-8230 / 502-5443
  • Mass
    33.1kg
1 unit
1800
300
5
1728
502-8221 / 502-5451
7 Day(s)
SGD 579.90

Part Number : L56V-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 579.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-8221 / 502-5451
  • Mass
    39.4kg
1 unit
1800
600
4
1728
502-8213 / 502-5486
7 Day(s)
SGD 748.00

Part Number : L56W-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 748.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-8213 / 502-5486
  • Mass
    49.3kg
1 unit
1800
600
5
1728
450-1021 / 502-5494
7 Day(s)
SGD 903.90

Part Number : L56W-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 903.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    450-1021 / 502-5494
  • Mass
    59.6kg
1 unit
1800
450
4
1728
450-1047 / 502-5460
7 Day(s)
SGD 590.00

Part Number : L56X-14-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 590.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    450-1047 / 502-5460
  • Mass
    41.3kg
1 unit
1800
450
5
1728
450-1055 / 502-5478
7 Day(s)
SGD 719.30

Part Number : L56X-15-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 719.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    450-1055 / 502-5478
  • Mass
    49.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)