Clippers (with Ratchet Function)

Brand :
TRUSCO NAKAYAMA
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Ratchet type scissors for easy cutting of thick twigs/sticks.
· Can cut with about 1/3 to 1/5 the power of conventional scissors.
[Applications]
· For gardening.
Features
●Ratchet type is a scissors for cutting wood branches with ease.●Can cut with approx. 1/3 to 1/5 of the power of conventional scissors.
Usage
●For gardening.Specification
●Cutting Performance(mm):38●Blade Length(mm):60
●Total Length(mm):400
●SPQ(piece):24