Telescoping High Branch Cutting Scissors Tilt R, Ideal for Pruning Work in High Places

Brand :
ARS
Caution
Product Description
Features
●Blade can cut long at one time.●The blade edge angle can be changed to 30° left and right.
Specification
●Cutting Performance(mm):9●Blade Length(mm):123
●SPQ(piece):5
●Reduction Length to Total Length: 1891 to 3141mm
●5 Stage Extendable
Materials
●Blade: High Carbon Knife Steel●Pole Part: Aluminum Alloy