(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
LED Portable Light with Stand

LED Portable Light with Stand

Standard Unit Price:
SGD 94.54
Days to Ship :
9 Day(s)

[Features]
· Since it is equipped with a stand, it can be used in various applications.
· The angle can be adjusted in 5 levels, from 0 to about 60 degrees.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    80
  • Power Supply
    Dry Cell Battery D
  • Total Luminous Flux(lm)
    165
  • Outer Diameter(mm)
    124
  • Overall Length(mm)
    193
  • Number of batteries(pc.)
    4
  • Trusco Code
    384-1707
  • Mass(g)
    450
  • Material
    Plastic
  • Accessory
    Shoulder strap
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 94.54

Part Number : HL-338L
Days to Ship 9 Day(s)
Standard Unit Price SGD 94.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    80
  • Power Supply
    Dry Cell Battery D
  • Total Luminous Flux(lm)
    165
  • Outer Diameter(mm)
    124
  • Overall Length(mm)
    193
  • Number of batteries(pc.)
    4
  • Trusco Code
    384-1707
  • Mass(g)
    450
  • Material
    Plastic
  • Accessory
    Shoulder strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support