(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Waterproof airtight sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Waterproof airtight sheet

Standard Unit Price:
SGD 241.37-
Days to Ship :
8 Day(s)

An all-weather waterproof and airtight sheet for construction with excellent temperature sensitivity and needle hole sealing properties.
[Features]
·It has excellent waterproofness, watertightness, durability, water resistance, and nail hole sealing properties, and exhibits stable flexibility for a long period of time.
·It has excellent low-temperature flexibility and fits well in multiple places such as outside corners and inside corners.
·Excellent workability without tackiness or staining due to heat deterioration.
·Excellent anti-slip properties due to the non-slip treatment of the surface.
[Applications]
·Underlay materials such as clay tiles, roof slates, and metal tiles.
·Wind pressure resistant waterproofing in strong wind regions and highly reliable waterproofing of joints in cold regions.
·Waterproofing of roof ridges, valleys, outside and inside corners.

Basic Specifications

  • Width(mm)
    1000
  • Product Type
    Building Sheet
  • Material (sheet, film)
    EPDM Rubber Sheet
  • Features 1
    Features excellent temperature sensitivity characteristics and exhibits consistent flexibility for long periods without being affected by summer and winter temperatures.
  • Features 2
    It is an all weather seat.
  • Application
    Rain-proof sheet for roofs
  • Tensile Strength
    55.5N/10
  • GRA: Adhesiveness
    9.3N/25
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width×Length(mm×m)

Refine by

  • 1000X14
  • 1000X15
  • Clear
Thickness(mm)

Refine by

  • 0.8
  • 1.0
  • Clear
Details Type

Refine by

  • Adhesive
  • Without glue
  • Clear
Trusco Code

Refine by

  • 254-5101
  • 254-5098
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1000X15
0.8
Without glue
254-5101
8 Day(s)
SGD 241.37

Part Number : GR-1000
Days to Ship 8 Day(s)
Standard Unit Price SGD 241.37
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Type
    Building Sheet
  • Material (sheet, film)
    EPDM Rubber Sheet
  • Width×Length(mm×m)
    1000X15
  • Thickness(mm)
    0.8
  • Details Type
    Without glue
  • Trusco Code
    254-5101
  • Features 1
    Features excellent temperature sensitivity characteristics and exhibits consistent flexibility for long periods without being affected by summer and winter temperatures.
  • Features 2
    It is an all weather seat.
  • Application
    Rain-proof sheet for roofs
  • Tensile Strength
    55.5N/10
  • GRA: Adhesiveness
    9.3N/25
  • Mass(kg)
    11
1 Roll
1000X14
1.0
Adhesive
254-5098
8 Day(s)
SGD 356.29

Part Number : GRA-1000
Days to Ship 8 Day(s)
Standard Unit Price SGD 356.29
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Type
    Building Sheet
  • Material (sheet, film)
    EPDM Rubber Sheet
  • Width×Length(mm×m)
    1000X14
  • Thickness(mm)
    1.0
  • Details Type
    Adhesive
  • Trusco Code
    254-5098
  • Features 1
    Features excellent temperature sensitivity characteristics and exhibits consistent flexibility for long periods without being affected by summer and winter temperatures.
  • Features 2
    It is an all weather seat.
  • Application
    Rain-proof sheet for roofs
  • Tensile Strength
    55.5N/10
  • GRA: Adhesiveness
    9.3N/25
  • Mass(kg)
    17

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It will exhibit excellent temperature sensitivity, will not be affected by the atmospheric temperature during summer and winter, and show stable flexibility for a long period of time.

Usage

●Waterproof sheet under the roof.

Specification

●SPQ(piece):1
●GRA: Viscosity: 9.3N/25mm
●Tensile Strength: 55.5N/10mm

Materials

●EPDM Type Rubber Sheet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)