Aluminum Alloy Simple Work Bench

Aluminum Alloy Simple Work Bench

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A folding type, simple work bench that is easy to store.
[Features]
· A simple work bench that supports work.
· Comes with a wide and secure top board and wide steps for easy ascending and descending.
· A compact, thin design of 150 mm when folded.
· The legs can be stowed parallel for even better storage than a stepladder.
· Mounting the optional rotary storage type hand support poles increases stability when ascending and descending.
[Applications]
· For work in factories or warehouses, etc.

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Head Step Height(m)

Refine by

  • 0.53
  • 0.83
  • 1.12
  • 1.41
  • 1.70
  • Clear
Head Step Dimensions(mm)

Refine by

  • 2
  • 3
  • 4
  • 5
  • 6
  • Clear
Number Of Steps

Refine by

  • 0.870
  • 1.175
  • 1.480
  • 1.785
  • 2.090
  • Clear
Handrail

Refine by

  • Available
  • NA
  • Clear
Trusco Code

Refine by

  • 247-2198
  • 247-2180
  • 247-2171
  • 292-8612
  • 292-8604
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.53
2
0.870
NA
292-8604
6 Day(s) or more
-

Part Number : DWM-60A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.53
  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Number Of Steps
    0.870
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Handrail
    NA
  • Trusco Code
    292-8604
  • Feature 1
    Since it folds for storage, it can be stacked and stored without taking up much storage space.
  • Feature 2
    Can be used on both sides; aluminum work step with a space-saving design when storing.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    8000
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    A Mark Certified
1 unit
0.83
3
1.175
NA
292-8612
6 Day(s) or more
-

Part Number : DWM-90A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.83
  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    3
  • Number Of Steps
    1.175
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Handrail
    NA
  • Trusco Code
    292-8612
  • Feature 1
    Since it folds for storage, it can be stacked and stored without taking up much storage space.
  • Feature 2
    Can be used on both sides; aluminum work step with a space-saving design when storing.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    8700
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    A Mark Certified
1 unit
1.12
4
1.480
NA
247-2171
6 Day(s) or more
-

Part Number : DWM-120A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.12
  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    4
  • Number Of Steps
    1.480
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Handrail
    NA
  • Trusco Code
    247-2171
  • Feature 1
    Since it folds for storage, it can be stacked and stored without taking up much storage space.
  • Feature 2
    Can be used on both sides; aluminum work step with a space-saving design when storing.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    9500
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    A Mark Certified
1 unit
1.41
5
1.785
NA
247-2180
6 Day(s) or more
-

Part Number : DWM-150A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.41
  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    5
  • Number Of Steps
    1.785
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Handrail
    NA
  • Trusco Code
    247-2180
  • Feature 1
    Since it folds for storage, it can be stacked and stored without taking up much storage space.
  • Feature 2
    Can be used on both sides; aluminum work step with a space-saving design when storing.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    11200
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    A Mark Certified
1 unit
1.70
6
2.090
Available
247-2198
6 Day(s) or more
-

Part Number : DWM-180A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.70
  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    6
  • Number Of Steps
    2.090
  • Step Width(mm)
    416×600
  • Handrail
    55
  • Handrail
    Available
  • Trusco Code
    247-2198
  • Feature 1
    Since it folds for storage, it can be stacked and stored without taking up much storage space.
  • Feature 2
    Can be used on both sides; aluminum work step with a space-saving design when storing.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    13400
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    A Mark Certified

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)