Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Green
  • White
  • Clear
Trusco Code

Refine by

  • 374-9967
  • 374-9959
  • 405-4741
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
374-9959
4 Day(s) or more
-

Part Number : TNK-BK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Supplies for Neck Area
  • Color
    Black
  • Trusco Code
    374-9959
  • Mass(g)
    25
  • Features
    Uses special cool feeling material "Toray Coolin F". Can be used quickly just by moistening with water for a lasting cool sensation. Reversible type, can be reused.
  • Application
    For cooling the neck during sports or indoor or outdoor work.
  • Specifications, dimensions
    5×100cm
  • Base material
    Cold Sensation Material
  • Absorber material
    Ultra-water absorbing fabric
1 pc.
Green
405-4741
3 Day(s) or more
-

Part Number : TNK-GN
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Supplies for Neck Area
  • Color
    Green
  • Trusco Code
    405-4741
  • Mass(g)
    25
  • Features
    Uses special cool feeling material "Toray Coolin F". Can be used quickly just by moistening with water for a lasting cool sensation. Reversible type, can be reused.
  • Application
    For cooling the neck during sports or indoor or outdoor work.
  • Specifications, dimensions
    5×100cm
  • Base material
    Cold Sensation Material
  • Absorber material
    Ultra-water absorbing fabric
1 pc.
White
374-9967
3 Day(s) or more
-

Part Number : TNK-WB
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Supplies for Neck Area
  • Color
    White
  • Trusco Code
    374-9967
  • Mass(g)
    25
  • Features
    Uses special cool feeling material "Toray Coolin F". Can be used quickly just by moistening with water for a lasting cool sensation. Reversible type, can be reused.
  • Application
    For cooling the neck during sports or indoor or outdoor work.
  • Specifications, dimensions
    5×100cm
  • Base material
    Cold Sensation Material
  • Absorber material
    Ultra-water absorbing fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)