• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.
Power of Salt Candy

Power of Salt Candy

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Capacity(g)
    750
  • Flavor
    Blue Plum
  • Raw Material
    Sugar, starch syrup, salt, citric acid, sodium lactate, and fragrances

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (750 g)
  • 1 pc (750 g)
  • Clear
Details Type

Refine by

  • Bag Type
  • Bottle type
  • Clear
Trusco Code

Refine by

  • 408-7381
  • 408-7372
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (750 g)
Bottle type
408-7372
Quote
-

Part Number : TNU-750
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (750 g)

Specificationtitle

  • Product Type
    Other
  • Details Type
    Bottle type
  • Capacity(g)
    750
  • Flavor
    Blue Plum
  • Raw Material
    Sugar, starch syrup, salt, citric acid, sodium lactate, and fragrances
  • Trusco Code
    408-7372
  • Mass(g)
    840
1 Bag (750 g)
Bag Type
408-7381
4 Day(s) or more
-

Part Number : TNU-750C
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (750 g)

Specificationtitle

  • Product Type
    Other
  • Details Type
    Bag Type
  • Capacity(g)
    750
  • Flavor
    Blue Plum
  • Raw Material
    Sugar, starch syrup, salt, citric acid, sodium lactate, and fragrances
  • Trusco Code
    408-7381
  • Mass(g)
    755

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Salt and sugar can be easily supplied.
●1230mg of citric acid is contained per 100g.
●1230mg of salt is contained per 100g.

Usage

●To lose salinity and sugar lost due to heat.

Materials

●Sugar, Sugar Syrup, Salt, Citric Acid, Sodium Lactate, Fragrance

Warning

●Since it is a commodity with an expiration date, please be sure to confirm the due date.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)