(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10

Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10

Standard Unit Price:
SGD 18.06
Days to Ship :
9 Day(s)

[Features]
· Recycled resin is used to conform to a recycling-oriented society.
[Applications]
· For water storage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product type
    Water storage supplies
  • Width(mm)
    279
  • Depth(mm)
    279
  • Height(mm)
    258
  • Mass
    380g
  • Trusco Code
    176-0122
  • Features
    Recycled resin is used to conform to a recycling-oriented society.
  • Application
    For water storage.
  • Material
    Recycled Polypropylene 60%
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 18.06

Part Number : RBKS-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06
Quantity 1 pc.

Specificationtitle

  • Product type
    Water storage supplies
  • Width(mm)
    279
  • Depth(mm)
    279
  • Height(mm)
    258
  • Mass
    380g
  • Trusco Code
    176-0122
  • Features
    Recycled resin is used to conform to a recycling-oriented society.
  • Application
    For water storage.
  • Material
    Recycled Polypropylene 60%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We use recycled resin compliant to recycling society.

Specification

●Capacity(L):10
●Outer Diameter x H(mm):279 x 258
●SPQ(piece):20
●Working Temperature Range: -20 to 100°C

Materials

●Recycled Polypropylene(PP) 60%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)