(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aseismic Chemical Cabinet, Stainless Steel, Cabinet Type Frontage 705 mm

Aseismic Chemical Cabinet, Stainless Steel, Cabinet Type Frontage 705 mm

Standard Unit Price:
SGD 2,924.60
Days to Ship :
10 Day(s) or more

[Features]
· Handle is made of chemical-resistant ABS resin.
· All-lock mechanism, latch mechanism, topple preventing function included.

Basic Specifications

  • Width (mm)
    705
  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    40
  • Details Type
    3-tier drawer
  • Abstract
    Drawer x 3
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    511-5639
  • Mass(kg)
    50
  • Specifications
    126 500 ml reagent bottles can be stored. Bottles and plastic containers with height up to 225 mm can be stored.
  • Accessory
    Key x 2, Vertical Bracket x 4, Floor/Wall Fixing Bracket x 5, Truss Screw x 18, Nail x 5, Partition Plate (SYW-500SS) for 1 Rack
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s) or more
SGD 2,924.60

Part Number : SYW-3
Days to Ship 10 Day(s) or more
Standard Unit Price SGD 2,924.60
Quantity 1 unit

Specificationtitle

  • Width (mm)
    705
  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    40
  • Details Type
    3-tier drawer
  • Abstract
    Drawer x 3
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    511-5639
  • Mass(kg)
    50
  • Specifications
    126 500 ml reagent bottles can be stored. Bottles and plastic containers with height up to 225 mm can be stored.
  • Accessory
    Key x 2, Vertical Bracket x 4, Floor/Wall Fixing Bracket x 5, Truss Screw x 18, Nail x 5, Partition Plate (SYW-500SS) for 1 Rack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)