(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
TRUSCO NAKAYAMA, Plastic Pallet TAP-D4-1114

TRUSCO NAKAYAMA, Plastic Pallet TAP-D4-1114

Standard Unit Price:
SGD 123.10
Days to Ship :
7 Day(s) or more

[Features]
· It is an environmentally friendly product since it uses 100% recycled material.
· Both hand lift and forklift can be used.
[Applications]
· For transportation and distribution in can manufacturing, chemicals (especially materials in paper bags), papermaking (especially manufacturers of cardboard and packages), fertilizer, feed, precision equipment, and textile products, as well as for storing products in factories and warehouses.
· Dedicated for flat stacking, cartons and P box (common box for conveying bottles) uniform loading.

Basic Specifications

  • Width (mm)
    1400
  • Depth (mm)
    1100
  • Product Type
    Pallet
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum static load (kg)
    4000
  • Specifications
    4-way insertion
  • Maximum Dynamic Load (kg)
    1000
  • Height/Thickness (mm)
    150
  • Details Type
    Single-sided four-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    300
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    89
  • Insertion Hole Dimensions (Depth side) Width(mm)
    260
  • Insertion Hole Dimensions (Depth side) Height(mm)
    89
  • Center beam width(mm)
    190
  • Trusco Code
    299-7673
  • Features
    It is environmentally friendly since it uses 100% recycled material. Can also be used with a hand drill and forklift.
  • Mass(kg)
    13.9
  • Compatible Device
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Specification 1
    With Non-Slip Surface (Thermoplastic Elastomer)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
SGD 123.10

Part Number : TAP-D4-1114
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 123.10
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1400
  • Depth (mm)
    1100
  • Product Type
    Pallet
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum static load (kg)
    4000
  • Specifications
    4-way insertion
  • Maximum Dynamic Load (kg)
    1000
  • Height/Thickness (mm)
    150
  • Details Type
    Single-sided four-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    300
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    89
  • Insertion Hole Dimensions (Depth side) Width(mm)
    260
  • Insertion Hole Dimensions (Depth side) Height(mm)
    89
  • Center beam width(mm)
    190
  • Trusco Code
    299-7673
  • Features
    It is environmentally friendly since it uses 100% recycled material. Can also be used with a hand drill and forklift.
  • Mass(kg)
    13.9
  • Compatible Device
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Specification 1
    With Non-Slip Surface (Thermoplastic Elastomer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)