(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plastic Pallet, Flat Stacking, Operational Limitation/Recycled Material Type, Black

Plastic Pallet, Flat Stacking, Operational Limitation/Recycled Material Type, Black

Standard Unit Price:
SGD 156.96
Days to Ship :
10 Day(s)

[Features]
· Lightweight, making it easy for anyone to carry and improving working conditions.
· Also optimal for one-way transport-use.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    3000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    65
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    65
  • Center Block Width(mm)
    330
  • Trusco Code
    459-4134
  • Features
    So lightweight that anyone can carry it easily, which reduces labor. Also, optimal for one-way export use.
  • Mass(kg)
    10.2
  • Compatible Equipment
    Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 156.96

Part Number : SK-R4-1111-5-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 156.96
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    3000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    65
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    65
  • Center Block Width(mm)
    330
  • Trusco Code
    459-4134
  • Features
    So lightweight that anyone can carry it easily, which reduces labor. Also, optimal for one-way export use.
  • Mass(kg)
    10.2
  • Compatible Equipment
    Forklift
  • Material Details
    Recycled Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)