(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330

One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330

Standard Unit Price:
SGD 11.83-
Days to Ship :
9 Day(s)

[Features]
· A standard type of mop available in 4 sizes.
[Applications]
· For wiping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Mop
  • Features
    A standard type of mop available in 4 sizes.
  • Material (arch, hair)
    Polypropylene (PP) / Polyester 50%, Cotton 40%, Rayon 10%
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 240
  • 315
  • 330
  • Clear
Horizontal(mm)

Refine by

  • 170
  • 240
  • Clear
Trusco Code

Refine by

  • 215-1731
  • 215-1723
  • 215-1715
  • 215-1707
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
315
170
215-1707
9 Day(s)
SGD 11.83

Part Number : K-E6-260
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Mop
  • Vertical(mm)
    315
  • Horizontal(mm)
    170
  • Trusco Code
    215-1707
  • Mass(g)
    285
  • Features
    A standard type of mop available in 4 sizes.
  • Material (arch, hair)
    Polypropylene (PP) / Polyester 50%, Cotton 40%, Rayon 10%
1 pc.
330
170
215-1715
9 Day(s)
SGD 13.80

Part Number : K-E6-300
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Mop
  • Vertical(mm)
    330
  • Horizontal(mm)
    170
  • Trusco Code
    215-1715
  • Mass(g)
    325
  • Features
    A standard type of mop available in 4 sizes.
  • Material (arch, hair)
    Polypropylene (PP) / Polyester 50%, Cotton 40%, Rayon 10%
1 pc.
240
240
215-1723
9 Day(s)
SGD 11.83

Part Number : K-E8-260
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Mop
  • Vertical(mm)
    240
  • Horizontal(mm)
    240
  • Trusco Code
    215-1723
  • Mass(g)
    295
  • Features
    A standard type of mop available in 4 sizes.
  • Material (arch, hair)
    Polypropylene (PP) / Polyester 50%, Cotton 40%, Rayon 10%
1 pc.
240
240
215-1731
9 Day(s)
SGD 13.80

Part Number : K-E8-300
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Mop
  • Vertical(mm)
    240
  • Horizontal(mm)
    240
  • Trusco Code
    215-1731
  • Mass(g)
    335
  • Features
    A standard type of mop available in 4 sizes.
  • Material (arch, hair)
    Polypropylene (PP) / Polyester 50%, Cotton 40%, Rayon 10%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A standard type of mop that you can choose from 4 types which has 2 types of width size and 2 types of thread in total.

Specification

●SPQ(piece):20

Materials

●Instep: Polypropylene(PP)
●Hair: Polyester 50%, Cotton 40%, Rayon 10%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)