3-Pin Type Soft Extension Cable

Brand :
TRUSCO NAKAYAMA
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Extension cord whose tap part is divided in 3 directions.
[Features]
· A soft cord that does not harden in the winter.
· A maximum total of 1,500 W can be used.
· The wiring is S-VCT 1.25 mm² x 2 core.
· Material: vinyl chloride resin.
[Applications]
· For extending power cables.
Features
●The tap type is divided into 3 directions.●Since it is a soft code, the code does not become stiff in winter.
●Available to total maximum 1500W.
●Wire S-VCT1.25mm2 x 2 cores.
Specification
●Wire Specification Length(m):10●Wire Specification Thickness(mm2):1.25
●Wire Specification Number of Cores(C):2
●SPQ(piece):20
●Wire Type: Soft VCT