(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi-Cutter Nail puller

Click this image to zoom it.

Move the mouse over the image to zoom

Multi-Cutter Nail puller

Standard Unit Price:
SGD 22.83
Days to Ship :
9 Day(s)

[Features]
· The blade tip is angled, ideal for cutting long materials.
[Applications]
· For cutting tablecloths, carpets, plastic, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    185
  • Blade thickness(mm)
    2.2
  • Trusco Code
    261-8893
  • Material
    Stainless steel (SUS420 J2)
  • Features 1
    The blade tip is angled and the most suitable for cutting a long material
  • Specifications
    Cutting Capacity: Cardboard (5 mm), Tablecloth, Cloth etc. (2 mm), Plastic (2 mm)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 22.83

Part Number : TD48A
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.83

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    185
  • Blade thickness(mm)
    2.2
  • Trusco Code
    261-8893
  • Material
    Stainless steel (SUS420 J2)
  • Features 1
    The blade tip is angled and the most suitable for cutting a long material
  • Specifications
    Cutting Capacity: Cardboard (5 mm), Tablecloth, Cloth etc. (2 mm), Plastic (2 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the blade edge has an angle, it is optimum for cutting long materials.

Specification

●Blade Length(mm):43
●Blade Thickness(mm):2.2
●Total Length(mm):185
●SPQ(piece):10
●Cutting Performance(Cardboard): 5mm
●Cutting Performance(table cloth, cloth etc.): 2mm
●Cutting Performance(plastic sheet): 2mm

Materials

●Blade Part: Stainless Steel(SUS420 J2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)