Tool Holder G model (for Mini Cutter/Wrench)

Tool Holder G model (for Mini Cutter/Wrench)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· By utilizing the gaps in the blade, tools such as the Mini Cutter can be secured to the holder ring.
· The cutter is simply tilted for removal.
· Also ideal for securing tools other than the mini cutter, such as wrenches, etc.
· Dedicated for 50 mm-wide belts.
· The mounting tool weighs 2 kg or less.
[Applications]
· For mini cutter/wrench.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    130
  • Width(mm)
    115
  • Depth(mm)
    60
  • Height(mm)
    39
  • Trusco Code
    377-1172
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : AW-KHG
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    130
  • Width(mm)
    115
  • Depth(mm)
    60
  • Height(mm)
    39
  • Trusco Code
    377-1172
  • Features
    The holder ring allows tools such as Mini Cutter to be secured by utilizing the gaps in the blade. Removal simply requires tilting the cutter. It is also ideal for securing tools other than the mini cutter, such as wrenches, etc. Specialized for 50 mm-wide belts. Weight of the mounted tool should be 2 kg or less.
  • Application
    For mini cutter/wrench.
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)