(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Snips (straight)

Snips (straight)

Standard Unit Price:
SGD 15.16
Days to Ship :
7 Day(s)

Snips (straight) ideal for delicate cutting work around printed circuit boards.
[Features]
· Material: Stainless steel.
· The object will not slip because of the tip serrations.
· The tip has a straight shape.
[Applications]
· Ideal for delicate cutting work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    145
  • Tip Shape
    Straight
  • Material
    Stainless Steel
  • Weight(g)
    31
  • Supplement
    Has a textured tip blade.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 15.16

Part Number : PH-33
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.16

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    145
  • Tip Shape
    Straight
  • Material
    Stainless Steel
  • Weight(g)
    31
  • Supplement
    Has a textured tip blade.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Precision scissors optimum for delicate cutting around the printed circuit board.
●Does not slip with serrated blade tip.

Specification

●Tip Shape:Straight
●Blade Length(mm):28
●Blade Thickness(mm):1.5
●Total Length(mm):145

Materials

●Blade Part: Stainless Steel(SUS410)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)