• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cross nut screwdriver

Cross nut screwdriver

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A compact cross nut screwdriver that features high tightening force and multiple functions.

Basic Specifications

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Stainless
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    8 / 10 / 7 / 9
  • Opposite Side(mm)
    7、8、9、10
  • Weight(g)
    77

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : DZ-04
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Stainless
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 ~ 10
  • Opposite Side(mm)
    7、8、9、10
  • Weight(g)
    77

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)