(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hexagon Wrench Set

Hexagon Wrench Set

Standard Unit Price:
SGD 5.40
Days to Ship :
7 Day(s)

With convenient folder

[Features]
· Material: Special alloy steel.
· Surface processing: Black oxide

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 5.40

Part Number : TWH-01
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.40

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.89 ~ 4
  • Single Product/Set Classification
    Set Parts
  • Set Content
    0.89、1.27、1.5、2、2.5、3、4
  • Weight(g)
    25
  • Pcs. included in set
    7
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)