Green silent trolley, foldable handle type

Green silent trolley, foldable handle type

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Eco-friendly dolly cart made from recycled materials.
[Features]
· Folding handle enables cart to be stowed compactly.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
· Deck has a cushioning belt around the front to prevent damage to walls. (PLA300G only)
· Black color is easy to spot and makes this product stand out from other carts.
[Applications]
· Convenient for sites where loads need to be transported quietly. Designed with consideration for the environment.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Handle Height(mm)
    890
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Wheel Material
    Super Rubber Rubber-band
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Average Load(kg)

Refine by

  • 150
  • 250
  • 300
  • Clear
Type Details

Refine by

  • No Rubber Cushion
  • With Rubber Cushion
  • Clear
Length x Width x Height(mm)

Refine by

  • 730×490×170
  • 825×500×215
  • 910×600×220
  • Clear
Caster Diam.(mm)

Refine by

  • 100
  • 130
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
150
No Rubber Cushion
730×490×170
100
5 Day(s) or more
-

Part Number : PLA150G-DX
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Average Load(kg)
    150
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    No Rubber Cushion
  • Length x Width x Height(mm)
    730×490×170
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Wheel Material
    Super Rubber Rubber-band
  • Mass(g)
    10000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Folding Handle Type
  • Loading Platform Material
    Polypropylene (PP) (Contain recycled material)
  • Handle Material
    Steel
  • Handle Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Nylon (w/ Recycled Material)
1 unit
250
No Rubber Cushion
825×500×215
130
5 Day(s) or more
-

Part Number : PLA250G-DX
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Average Load(kg)
    250
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    No Rubber Cushion
  • Length x Width x Height(mm)
    825×500×215
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Wheel Material
    Super Rubber Rubber-band
  • Mass(g)
    13000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Folding Handle Type
  • Loading Platform Material
    Polypropylene (PP) (Contain recycled material)
  • Handle Material
    Steel
  • Handle Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Nylon (w/ Recycled Material)
1 unit
300
With Rubber Cushion
910×600×220
130
5 Day(s) or more
-

Part Number : PLA300G-DX
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Average Load(kg)
    300
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    With Rubber Cushion
  • Length x Width x Height(mm)
    910×600×220
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Wheel Material
    Super Rubber Rubber-band
  • Mass(g)
    16000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Folding Handle Type
  • Loading Platform Material
    Polypropylene (PP) (Contain recycled material)
  • Handle Material
    Steel
  • Handle Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Nylon (w/ Recycled Material)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)