Big Auto

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· Long type that is perfectly suitable for a drum.
[Applications]
· Kerosene, light oil and water. (Not usable as potable water)
Features
●It is a long type perfect for drums.Usage
●Kerosene, light oil, water.(can not be used for drinking water)Specification
●Discharge Rate(L/min):20●Total Length(mm):1194
●SPQ(piece):10
●Hose: 25 x 1160mm
Materials
●Main Body: Polyethylene(PE),Polyvinyl Chloride(PVC)●Hose: Polyethylene(PE)
●Packing: None