Magnet Partition (Bronze Clear)

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
A partition that can be easily installed by anyone as it can be connected with magnetic force without use of a tool.
[Features]
· The magnet built into the side of the panel allows easy connection.
· It is magnetic and can be attached to a steel bookcase or locker for easy partitioning.
· Uses a clear and calming color scheme that's less fatiguing on the human eye.
· Stabilizing leg with adjuster x 1 piece included.
[Applications]
· It can be connected and disconnected, so it can be used for partitions and training booths during events as well as in the office.
Features
●Possible to easily connect none without the tool by the magnet built in the side of the panel.●Also possible to magnetize steel bookshelf and lockers.
●Clear specs of calm color scheme, it will not give a sense of pressure to the appearance.
●Come with
Specification
●Type:Connected Type●SPQ(piece):1
●Panel Thickness: 4mm(frame thickness 20mm)
Materials
●Frame: Steel●Panels: Polycarbonate(PC)