(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Folder Rack Back Panel

Folder Rack Back Panel

[Features]
· The back surface panel securely guards files.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

FR-1BP-NG

Part Number
FR-1BP-NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

SGD 40.80

1 Piece(s) 14 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Folder Rack Width x Depth x Height(mm) 840X150X220 Option Back Panel
OP (Color Symbol) NG Trusco Code 510-6397 Mass(g) 2000
Color Neogray Features The back surface panel securely guards files. Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part FR-1BP-NG in the Folder Rack Back Panel series.

Tech Support