(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tubing Method Dispenser

Tubing Method Dispenser

Standard Unit Price:
SGD 2,891.11
Days to Ship :
11 Day(s) or more

For applying minute amounts of instant adhesives, anaerobic adhesives, lubricants, solvents, etc. [Features]·The new mechanism enables smooth and secure tube attachment. ·No troublesome tube clearance is required for high-precision dispensing. ·A dispenser for high-precision instant adhesives. ·For applying minute amounts of instant adhesives, anaerobic adhesives, lubricants, solvents, etc.

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • Discharging time adjustable range(sec.)
    0.01~99.99
  • Mass
    3400g
  • Width(mm)
    188
  • Depth(mm)
    169
  • Height(mm)
    75
  • Features 1
    A new mechanism enables smooth and secure tube installation
  • Features 2
    High-precision coating is achieved without troublesome adjustment of tube clearance
  • Features 3
    High-precision / instant adhesive dispenser
  • Application
    For application of minute quantities of instant adhesives, anaerobic adhesives, lubricants, or solvents
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    32
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • High Flow Rate Type
  • Standard Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standard Type
22 Day(s)
SGD 2,891.11

Part Number : MT-410-C1
Days to Ship 22 Day(s)
Standard Unit Price SGD 2,891.11
Quantity 1 unit

Specificationtitle

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • Details Type
    Standard Type
  • Discharging time adjustable range(sec.)
    0.01~99.99
  • Mass
    3400g
  • Width(mm)
    188
  • Depth(mm)
    169
  • Height(mm)
    75
  • Features 1
    A new mechanism enables smooth and secure tube installation
  • Features 2
    High-precision coating is achieved without troublesome adjustment of tube clearance
  • Features 3
    High-precision / instant adhesive dispenser
  • Application
    For application of minute quantities of instant adhesives, anaerobic adhesives, lubricants, or solvents
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    32
1 unit
High Flow Rate Type
11 Day(s)
SGD 2,891.11

Part Number : MT-410-C3
Days to Ship 11 Day(s)
Standard Unit Price SGD 2,891.11
Quantity 1 unit

Specificationtitle

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • Details Type
    High Flow Rate Type
  • Discharging time adjustable range(sec.)
    0.01~99.99
  • Mass
    3400g
  • Width(mm)
    188
  • Depth(mm)
    169
  • Height(mm)
    75
  • Features 1
    A new mechanism enables smooth and secure tube installation
  • Features 2
    High-precision coating is achieved without troublesome adjustment of tube clearance
  • Features 3
    High-precision / instant adhesive dispenser
  • Application
    For application of minute quantities of instant adhesives, anaerobic adhesives, lubricants, or solvents
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)