One-Part Simple Urethane Foam (Injecting Gun Type) Dedicated Gun

One-Part Simple Urethane Foam (Injecting Gun Type) Dedicated Gun

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Discharge amount is easily adjusted.
· Lightweight yet highly reliable structure.

Basic Specifications

  • Product Model
    Urethane Foam
  • Color
    Other
  • Other
    Option
  • Details Model
    Dedicated gun
  • Total Length(mm)
    370
  • Overall Height(mm)
    160
  • Trusco Code
    273-8163
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : GSMGR
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Urethane Foam
  • Color
    Other
  • Other
    Option
  • Details Model
    Dedicated gun
  • Total Length(mm)
    370
  • Overall Height(mm)
    160
  • Trusco Code
    273-8163
  • Features 1
    Adjustment of discharge amount is simple
  • Features 2
    Lightweight yet Highly Reliable Structure
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)