• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
Pipe Type Saw

Pipe Type Saw

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· 300 mm saw blades (sold separately) can also be set.
· Suitable for piping with iron pipes, iron bars, steel angles, and polyvinyl pipes, as well as pipe cutting for electrical work.
· A handle design which fits the hand and makes gripping easy.
· Aluminum handle that's easy to handle.

Basic Specifications

  • Product Type
    Main Body
  • Overall Length(mm)
    424
  • Size of saw blade to use(mm)
    250
  • Trusco Code
    118-3931

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PHF
3 Day(s) or more
-

Part Number : PHF
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Main Body
  • Overall Length(mm)
    424
  • Size of saw blade to use(mm)
    250
  • Trusco Code
    118-3931
  • Features
    300 mm saw blades (sold separately) can also be set. Suitable for piping of iron pipes, iron bars, steel angle, PVC pipes, and pipes for electrical work etc.
  • Included blade
    HSS Steel (threads: 24) with a saw blade
  • Material
    Aluminum Alloy
  • Mass(g)
    400g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●300mm saw blade(sold separately) can also be set.
●Suitable for piping of pipes such as iron pipe, iron bars, steel angle, PVC pipe, electrical construction.

Specification

●Working Saw Blade Size(mm):250
●Total Length(mm):424 to 474
●SPQ(piece):12
●Compatible Replacement Blade: THS25024-5P

Materials

●Aluminum Alloy

Accessories

●Bimetal Saw Blade 1 Sheet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)