(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil Absorbing Mat (Reusable Type) Base

Click this image to zoom it.

Move the mouse over the image to zoom

Oil Absorbing Mat (Reusable Type) Base

Standard Unit Price:
SGD 143.40-
Days to Ship :
8 Day(s)

Excellent value for money, can be used over and over again by washing. Fire resistant product. Fire prevention performance registration number​ (EO950506) For oil/water.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Detailing Type
    Base
  • Color
    Black
  • Thickness(mm)
    8
  • Features
    By cleaning, the oil absorption effect is regenerated, and can be used economically, repeatedly. Flameproof-compliant product. Flameproof performance registration number (EO950506)
  • Use
    For oil and water.
  • Material
    Rubber (NBR)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 750
  • 900
  • Clear
Side(mm)

Refine by

  • 900
  • 1500
  • Clear
Trusco Code

Refine by

  • 500-4446
  • 500-4438
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
750
900
500-4438
8 Day(s)
SGD 143.40

Part Number : F-95-7-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 143.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Detailing Type
    Base
  • Color
    Black
  • Longitudinal(mm)
    750
  • Side(mm)
    900
  • Thickness(mm)
    8
  • Trusco Code
    500-4438
  • Mass
    2.5kg
  • Features
    By cleaning, the oil absorption effect is regenerated, and can be used economically, repeatedly. Flameproof-compliant product. Flameproof performance registration number (EO950506)
  • Use
    For oil and water.
  • Material
    Rubber (NBR)
1 pc.
900
1500
500-4446
8 Day(s)
SGD 287.70

Part Number : F-95-15-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 287.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Detailing Type
    Base
  • Color
    Black
  • Longitudinal(mm)
    900
  • Side(mm)
    1500
  • Thickness(mm)
    8
  • Trusco Code
    500-4446
  • Mass
    5kg
  • Features
    By cleaning, the oil absorption effect is regenerated, and can be used economically, repeatedly. Flameproof-compliant product. Flameproof performance registration number (EO950506)
  • Use
    For oil and water.
  • Material
    Rubber (NBR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)