EVA Apron (Chest)

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· Uses EVA material that does not emit toxic gas when incinerated.
[Applications]
· Food processing, restaurants, quality inspection, kitchen work.
Features
●Used EVA raw material that does not generate toxic gas even if it burns.Usage
●Work Around Water Such as Food Processing, Restaurant, Quality Inspection, etc.Specification
●Color:Clear●Length (cm):105
●Width(cm):90
●SPQ(sheet):100
●String Length: 85cm(x 3)
●Thickness: 0.1mm