(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
General Work Mask, Activated Charcoal, with Exhaust Valve

General Work Mask, Activated Charcoal, with Exhaust Valve

Standard Unit Price:
SGD 38.87
Days to Ship :
9 Day(s)

[Features]
· When the protective glasses are worn, they reduce cloudiness due to exhalation.
· The exhaust valve smoothly expels hot air and stuffiness. This item is ideal for use in hot areas with heavy work volume.
· It uses activated carbon with high deodorant effects to prevent bad odor and that oily smell.
[Applications]
· Countermeasures for dust, pollen, etc.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    286-8750
  • Mass(g)
    (per 1 sheet) 15
  • Application
    As countermeasures for dust, pollen, etc.
  • Features
    When the protective glasses are worn, they reduce cloudiness due to exhalation.
  • Amount Of Content
    1 Box (10 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets)
9 Day(s)
SGD 38.87

Part Number : TMK-10KV
Days to Ship 9 Day(s)
Standard Unit Price SGD 38.87
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    286-8750
  • Mass(g)
    (per 1 sheet) 15
  • Application
    As countermeasures for dust, pollen, etc.
  • Features
    When the protective glasses are worn, they reduce cloudiness due to exhalation.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Reduces fogging by breathing when wearing safety glasses.

Usage

●Measures against dust, pollen, etc.

Specification

●Q'ty Per Box(sheet):10
●SPQ(box):10
●Cup type without touching lips to the mask directly
●Head Type

Tech Support