High Performance Two Stage Vacuum Pump

High Performance Two Stage Vacuum Pump

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : TA150XB
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Fluorocarbon Recovery Vacuum Pump
  • Ventilation Velocity (50/60 hz)(L/min)
    66.0/78
  • Width(mm)
    350
  • Depth(mm)
    143
  • Height(mm)
    265
  • Power Consumption(W)
    210
  • Trusco Code
    462-1913
  • Mass(g)
    10700
  • Features
    With a check valve, it can be used to evacuate all refrigeration cycles. With a 2 stage rotor, high vacuum can be achieved. Using a 4-pole motor allows for long operating times and exhibits an effective evacuation of HFC (new refrigerant) machines and low-temperature machines. Can be used for the evacuation of refrigerating and air conditioning equipment.
  • Power
    AC100V(50/60Hz)
  • Suction Port Diameter
    1/4 Flare Adapter (7/16-20UNF) 5/16 Flare Adapter (1/2-20UNF)
  • Motor Rotation Speed
    1720 r.p.m(60Hz)、1440 r.p.m(50Hz)
  • Specifications
    Model compatible with both new and existing coolants

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With check valve, can be used for evacuation of any refrigeration cycle.
●High vacuum can be obtained by two stage rotary type.
●By adopting the 4 pole motor, it enables long-term operation, and it is effective for evacuation of HFC(new refrigerant) equi

Specification

●SPQ(piece):1
●New Refrigerant/Conventional Refrigerant Compliant Type
●Motor Rotation Speed: 1720rpm(60Hz), 1440rpm(50Hz)
●Power Supply(motor): AC100V(50/60Hz)
●Intake Port Diameter: 1/4 Flare Male(7/16-20UNF) 5/16 Flare Male(1/2-20UNF)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)