• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.
SD Socket Single (with Dropout Prevention)

SD Socket Single (with Dropout Prevention)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· With a drop prevention band.
[Applications]
· Socket for impact screwdriver

Basic Specifications

Part Number
Trusco Code

Refine by

  • 396-8022
  • 396-8014
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
396-8022
3 Day(s) or more
-

Part Number : TSK-SD17RB-6K
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    93
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    396-8022
  • Mass(g)
    126
  • Features
    Includes fall prevention band.
396-8014
3 Day(s) or more
-

Part Number : TSK-SD17RB-12K
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    93
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    396-8014
  • Mass(g)
    120
  • Features
    Includes fall prevention band.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)