• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Socket Double (Rechargeable Tool 18 V / Hexagonal Type)

Socket Double (Rechargeable Tool 18 V / Hexagonal Type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· An interchangeable bit type tool that can use sockets until the end of their usage life.
· Commercially available impact driver bits can be used.
· A double socket, where 1 piece fits 2 sizes.
· The bolt nut in the column is easy to tighten.
[Applications]
· Socket for electric impact screwdrivers

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 122
  • 153
  • Clear
Trusco Code

Refine by

  • 377-3183
  • 377-3175
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
122
377-3175
3 Day(s) or more
-

Part Number : TSK-W1924
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    19/24
  • Overall Length(mm)
    122
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    377-3175
  • Mass(g)
    235
  • Features
    It is a bit interchangeable type that can use the socket until the end of its life.
153
377-3183
3 Day(s) or more
-

Part Number : TSK-W1924KF
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    19/24
  • Overall Length(mm)
    153
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    377-3183
  • Mass(g)
    270
  • Features
    It is a bit interchangeable type that can use the socket until the end of its life.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)