• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dedicated Holder for Scalpel Blade Cutter

Dedicated Holder for Scalpel Blade Cutter

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· It is suitable for cutting wallpaper with glue and shoji paper.
· Ideal for cutting Japanese paper, cloth, etc.

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    130
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    NO-21
  • Trusco Code
    395-3378
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : MP-320B
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    130
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    NO-21
  • Trusco Code
    395-3378
  • Mass(g)
    48
  • Features
    Optimal for cutting Japanese paper/cloth, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)