Electric Screwdriver Socket (Form Tie (Centering), for Pivoting, Rechargeable Tool, 12 V Compatible)

Brand :
TRUSCO NAKAYAMA
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· For formwork construction. (For detachment/attachment of anchors for metals on embedded power outlets (3/8) and anchors for insulating materials (5/16))
[Applications]
· For frame construction. (For detachment/attachment of anchors for metals on embedded power outlets (3/8) and anchors for insulating materials (5/16))
Features
●For form work construction.(For attatching detaching of shaft foot for metal of embedded cone(3/8) and shaft foot for the heat insulating material(5/16))Specification
●Applicable:For temporary frame for pivot leg●Total Length(mm):57
●Compatible with 18V impact