Differential Pressure Gauge (Built-in Differential Pressure Sensor)

Differential Pressure Gauge (Built-in Differential Pressure Sensor)

[Features]
· The pressure unit can be selected from 8 types.
· Comes with damping display function.
· With a built-in differential pressure sensor.
[Applications]
· Adjustment in ventilation devices.
· For checking the differential pressure in cleanrooms.

Part Number

Configured Part Number is shown.

Part Number
TESTO512-1
TESTO512-2
TESTO512-3
TESTO512-4
Part NumberVolume DiscountDays to ShipResolution
(hPa)
Measurement range
(hPa)
Trusco Code Power Supply Width
(mm)
Depth
(mm)
Height
(mm)
Measurement accuracy Mass
(g)
Quote 0.0010–2405-1807One 9 V Layered Battery (included)5742202±0.5 % of the Full Scale300
10 Day(s) or more 0.010–20405-1815One 9 V Layered Battery (included)5742202±0.5 % of the Full Scale300
10 Day(s) or more 0.10–200405-1823One 9 V Layered Battery (included)5742202±0.5 % of the Full Scale300
10 Day(s) or more 10~2000405-1831One 9 V Layered Battery (included)5742202±0.5 % of the Full Scale300

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Application Adjustment inside ventilation device

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)