Waterproof timer (switchable volume)

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· The waterproof structure enables it to be used safely even when wet.
· The sound can be switched in 4 steps.
· Because of the buzzer sound that at maximum is equivalent to 100 dB, it can be heard even in noisy locations.
· Since the set time can be memorized, it is very convenient for repeated use.
· Can be set up at the desired location as it comes with a magnet and wall-mounting holes.
· A calibration certificate can be issued.
· It is a waterproof timer capable of counting up to 99 hours, 99 minutes and 99 seconds.
[Applications]
· Time management in kitchens, etc.
· Suitable for time management in manufacturing and work processes.
Features
●The sound can be switched in 4 stages.●Since buzzer sound is equivalent to maximum of 100 dB, you can hear very well even in noisy places.
●Since the previously set time can be memorized, it is very convenient in repeated use.
●With magnet and hole for
Specification
●Maximum Timekeeping:99 Hours 99 Minutes 99 Seconds●Minimum Timekeeping(sec):1
●L x W x T: 130 x 88 x 21mm
●Power Supply: AAA Dry Battery x 2(sold separately)
●Container Protection Class: IPX5